6.2.4 RXMode -> RXMode
Note: * Type means: A = 100% tested at voltage
and temperature limits, B = 100 % correlation tested, C = Characterized on samples, D = Design
parameter
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.