3.7.5 Transitions to RXMode
The ATA8210/15 firmware supports switching to RXMode(buffered) and RXMode(transparent) from:
- IDLEMode(RC) and IDLEMode(XTO)
- RXMode (direct switch, not via IDLEMode)
The firmware completely controls the mode switching. The SFIFO and DFIFO are cleared during all direct switch operations. A transition to PollingMode is only available from IDLEMode(RC) or IDLEMode(XTO).