3.7.7 General RX Settings
The receiver of the ATA8210/15 implements a very flexible concept to allow a wide range of target applications. Therefore, numerous configuration settings are available for the user to optimize the system.
The receiver of the ATA8210/15 implements a very flexible concept to allow a wide range of target applications. Therefore, numerous configuration settings are available for the user to optimize the system.