7.3 SRAM Map
The variables located in the SRAM contain all necessary information to control the receiver in IDLEMode, RXMode and PollingMode. During start-up, the variables will be loaded with the configuration stored in the EEPROM automatically.
| Object Name {Type} | Address | Size | Description | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SubObjects {Type} | Start | End | [Bytes] | Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 | |
| extIf {sIFData} | 15 | — | — | — | — | — | — | — | — | |||
| — | tmp[2]{volatile uint8_t} | 0x0200 | 0x0201 | 2 | Used as temporary variable for address storing (low byte and high byte) | |||||||
| — | pcInt0[2]{pcIntHandler} | 0x0202 | 0x0203 | 2 | Function pointer used for PinChangeINT0 interrupt (low byte and high byte) | |||||||
| — | pcInt1[2]{pcIntHandler} | 0x0204 | 0x0205 | 2 | Function pointer used for PinChangeINT1 interrupt (low byte and high byte) | |||||||
| — | pcInt0old{uint8_t} | 0x0206 | — | 1 | Old value of pcint0, to detect which pin caused the event | |||||||
| — | pcInt1old{uint8_t} | 0x0207 | — | 1 | Old value of pcint1, to detect which pin caused the event | |||||||
| — | irqInt0[2]{irqIntHandler} | 0x0208 | 0x0209 | 2 | Function pointer used for INT0 interrupt (low byte and high byte) | |||||||
| — | flashPtr[2]{flashFunc} | 0x020A | 0x020B | 2 | Function pointer used for “Patch SPI” command (low byte and high byte) | |||||||
| — | addressPtr[2] {volatile uint8_t} | 0x020C | 0x020D | 2 | Used as address pointer for storing addresses of a SPI block read/write command (low byte and high byte) | |||||||
| — | length{volatile uint8_t} | 0x020E | — | 1 | Used as length indicator in SPI block read/write commands | |||||||
| events {sEventData} | 8 | — | — | — | — | — | — | |||||
| — | pinEventMask {pinEventConfig_t} | 0x020F | — | 1 | PWRON | — | NPWRON6 | NPWRON5 | NPWRON4 | NPWRON3 | NPWRON2 | NPWRON1 |
| — | sysEventMask {sysEventConfig_t} | 0x0210 | — | 1 | SYS_ERR | — | SYS_RDY | AVCCLOW | LOWBATT | RX_ACTIVE_EN | RX_ACTIVE_POL | IRQ_POL |
| — | cmdRdyConf{uint8_t} | 0x0211 | — | 1 | ANT_TUNE | TEMP_MEAS | SRC_CAL | FRC_CAL | VCO_CAL | RF_CAL | SELFCHECK | TX |
| — | eventCopy[0] {uint8_t} | 0x0212 | — | 1 | SYS_ERR | CMD_RDY | SYS_RDY | AVCCLOW | LOWBATT | SFIFO | DFIFO_RX | DFIFO_TX |
| — | eventCopy[1] {uint8_t} | 0x0213 | — | 1 | ID_CHECKA | WCOKA | SOTA | EOTA | ID_CHECKB | WCOKB | SOTB | EOTB |
| — | eventCopy[2] {uint8_t} | 0x0214 | — | 1 | PWRON | — | NPWRON6 | NPWRON5 | NPWRON4 | NPWRON3 | NPWRON2 | NPWRON1 |
| — | eventCopy[3] {uint8_t} | 0x0215 | — | 1 | enaPathB | enaPathA | Ch[1:0] | — | Ser[2:0] | |||
| — | eventCtrl{uint8_t} | 0x0216 | — | 1 | — | — | — | — | — | — | — | EVENT_PENDING |
| currentService {sCurrentServiceConfiguration} | 126 | — | — | — | — | — | — | — | — | |||
| — | CHCR{uint8_t} | 0x0217 | — | 1 | — | — | — | — | BWM[3:0] | |||
| — | CHDN{uint8_t} | 0x0218 | — | 1 | — | — | ADCDN | BBDN[4:0] | ||||
| — | CHSTARTFILTER {uint8_t} | 0x0219 | — | 1 | — | — | PLDT | HADT | DFDT | FID[2:0] | ||
| — | DMCDA{uint8_t} | 0x021A | — | 1 | DMCTA[2:0] | DMCLA[4:0] | ||||||
| — | DMCDB{uint8_t} | 0x021B | — | 1 | DMCTB[2:0] | DMCLB[4:0] | ||||||
| — | DMCRA{uint8_t} | 0x021C | — | 1 | DMARA | SY1TA | SASKA | DMPGA[4:0] | ||||
| — | DMCRB{uint8_t} | 0x021D | — | 1 | DMARB | SY1TB | SASKB | DMPGB[4:0] | ||||
| — | DMDRA{uint8_t} | 0x021E | — | 1 | DMDNA[3:0] | DMAA[3:0] | ||||||
| — | DMDRB{uint8_t} | 0x021F | — | 1 | DMDNB[3:0] | DMAB[3:0] | ||||||
| — | DMMA{uint8_t} | 0x0220 | — | 1 | DMNEA | DMHA | DMPA | DMATA[4:0] | ||||
| — | DMMB{uint8_t} | 0x0221 | — | 1 | DMNEB | DMHB | DMPB | DMATB[4:0] | ||||
| — | EOT1A{uint8_t} | 0x0222 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT1B{uint8_t} | 0x0223 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | EOT2A{uint8_t} | 0x0224 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT2B{uint8_t} | 0x0225 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | EOT3A{uint8_t} | 0x0226 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT3B{uint8_t} | 0x0227 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | FEALR_FEANT{uint8_t} | 0x0228 | — | 1 | — | — | FEALR.RNGE[1:0] | FEANT.LVLC[3:0] | ||||
| — | FEAT{uint8_t} | 0x0229 | — | 1 | — | — | — | — | ANTN[3:0] | |||
| — | FEPAC{uint8_t} | 0x022A | — | 1 | PACR[7:0] | |||||||
| — | FEVCO{uint8_t} | 0x022B | — | 1 | VCOB[3:0] | CPCC[3:0] | ||||||
| — | FEVCT{uint8_t} | 0x022C | — | 1 | — | — | — | — | FEVCT[3:0] | |||
| — | FREQoffset[0] {uint8_t} | 0x022D | — | 1 | FREQoffset[7:0] | |||||||
| — | FREQoffset[1] {uint8_t} | 0x022E | — | 1 | FREQoffset[15:8] | |||||||
| — | txDevA[0] {uint8_t} | 0x022F | — | 1 | txDevA[7:0] | |||||||
| — | txDevA[1] {uint8_t} | 0x0230 | — | 1 | txDevA[15:8] | |||||||
| — | txDevB[0] {uint8_t} | 0x0231 | — | 1 | txDevB[7:0] | |||||||
| — | txDevB[1] {uint8_t} | 0x0232 | — | 1 | txDevB[15:8] | |||||||
| — | GACDIVA[0] {uint8_t} | 0x0233 | — | 1 | GACDIVL[7:0] | |||||||
| — | GACDIVA[1] {uint8_t} | 0x0234 | — | 1 | — | — | — | GACDIVH[4:0] | ||||
| — | GACDIVB[0] {uint8_t} | 0x0235 | — | 1 | GACDIVL[7:0] | |||||||
| — | GACDIVB[1] {uint8_t} | 0x0236 | — | 1 | — | — | — | GACDIVH[4:0] | ||||
| — | IF[0] {uint8_t} | 0x0237 | — | 1 | IF[7:0] | |||||||
| — | IF[1] {uint8_t} | 0x0238 | — | 1 | IF[15:8] | |||||||
| — | RDOCR{uint8_t} | 0x0239 | — | 1 | — | 0 | 0 | ETRPB | ETRPA | TMDS[1:0] | — | |
| — | rssiSysConf{uint8_t} | 0x023A | — | 1 | RssiEnable | — | rssiBufEvMask | RSSIbuf[4:0] | ||||
| — | rxSetPathA[0] {uint8_t} | 0x023B | — | 1 | — | rxBufEvMaskA | RXbufA[5:0] | |||||
| — | rxSetPathA[1] {uint8_t} | 0x023C | — | 1 | IWUPA | DARA | GAPMA | RXTEHA | — | — | — | RXMODA |
| — | rxSetPathB[0] {uint8_t} | 0x023D | — | 1 | — | rxBufEvMaskB | RXbufB[5:0] | |||||
| — | rxSetPathB[1] {uint8_t} | 0x023E | — | 1 | IWUPB | DARB | GAPMB | RXTEHB | — | — | — | RXMODB |
| — | rxSysEvent{uint8_t} | 0x023F | — | 1 | IDCHKA_Mask | WCOKA_Mask | SOTA_Mask | EOTA_Mask | IDCHKB_Mask | WCOKB_Mask | SOTB_Mask | EOTB_Mask |
| — | rxSysSet{uint8_t} | 0x0240 | — | 1 | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntDampPathB_disable | AntDampPathA_disable | Switching_SDTX | Switching_SDRX |
| — | SFIDA[0] {uint8_t} | 0x0241 | — | 1 | SFID1A[7:0] | |||||||
| — | SFIDA[1] {uint8_t} | 0x0242 | — | 1 | SFID2A[7:0] | |||||||
| — | SFIDA[2] {uint8_t} | 0x0243 | — | 1 | SFID3A[7:0] | |||||||
| — | SFIDA[3] {uint8_t} | 0x0244 | — | 1 | SFID4A[7:0] | |||||||
| — | SFIDB[0] {uint8_t} | 0x0245 | — | 1 | SFID1B[7:0] | |||||||
| — | SFIDB[1] {uint8_t} | 0x0246 | — | 1 | SFID2B[7:0] | |||||||
| — | SFIDB[2] {uint8_t} | 0x0247 | — | 1 | SFID3B[7:0] | |||||||
| — | SFIDB[3] {uint8_t} | 0x0248 | — | 1 | SFID4B[7:0] | |||||||
| — | SFIDCA{uint8_t} | 0x0249 | — | 1 | SEMEA | — | — | SFIDTA[4:0] | ||||
| — | SFIDCB{uint8_t} | 0x024A | — | 1 | SEMEB | — | — | SFIDTB[4:0] | ||||
| — | SFIDLA{uint8_t} | 0x024B | — | 1 | — | — | SFIDLA[5:0] | |||||
| — | SFIDLB{uint8_t} | 0x024C | — | 1 | — | — | SFIDLB[5:0] | |||||
| — | SOT1A{uint8_t} | 0x024D | — | 1 | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
| — | SOT1B{uint8_t} | 0x024E | — | 1 | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
| — | SOT2A{uint8_t} | 0x024F | — | 1 | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
| — | SOT2B{uint8_t} | 0x0250 | — | 1 | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
| — | SOTtimeOutA{uint8_t} | 0x0251 | — | 1 | SOTTOA[7:0] | |||||||
| — | SOTtimeOutB{uint8_t} | 0x0252 | — | 1 | SOTTOB[7:0] | |||||||
| — | SYCA{uint8_t} | 0x0253 | — | 1 | SYTLA[3:0] | SYCSA[3:0] | ||||||
| — | SYCB{uint8_t} | 0x0254 | — | 1 | SYTLB[3:0] | SYCSB[3:0] | ||||||
| — | FSFCRA{uint8_t} | 0x0255 | — | 1 | ASDIV[3:0] | — | — | BTSEL[1:0] | ||||
| — | FSFCRB{uint8_t} | 0x0256 | — | 1 | ASDIV[3:0] | — | — | BTSEL[1:0] | ||||
| — | TMUL{uint8_t} | 0x0257 | — | 1 | TMUL[7:0] | |||||||
| — | trxSysConf{uint8_t} | 0x0258 | — | 1 | — | — | — | — | TRPB_ENA | TRPA_ENA | AntennaSwitching_ENA | ChannelSwitch_ENA |
| — | TXDRA[0] {uint8_t} | 0x0259 | — | 1 | TXDRA[7:0] | |||||||
| — | TXDRA[1] {uint8_t} | 0x025A | — | 1 | TXDRA[15:8] | |||||||
| — | TXDRB[0] {uint8_t} | 0x025B | — | 1 | TXDRB[7:0] | |||||||
| — | TXDRB[1] {uint8_t} | 0x025C | — | 1 | TXDRB[15:8] | |||||||
| — | txSetPathA[0] {uint8_t} | 0x025D | — | 1 | GAUS | PREE | StartTxFillLevelA[5:0] | |||||
| — | txSetPathA[1] {uint8_t} | 0x025E | — | 1 | TXMODA | ASKshapingenable | — | StartPreambleFillLevelA[4:0] | ||||
| — | txSetPathB[0] {uint8_t} | 0x025F | — | 1 | GAUS | PREE | StartTxFillLevelB[5:0] | |||||
| — | txSetPathB[1] {uint8_t} | 0x0260 | — | 1 | TXMODB | ASKshapingenable | — | StartPreambleFillLevelB[4:0] | ||||
| — | txSysEventA{uint8_t} | 0x0261 | — | 1 | TX_Ending | txBufEvMaskA | TxBufFillLevelA[5:0] | |||||
| — | txSysEventB{uint8_t} | 0x0262 | — | 1 | TX_Ending | txBufEvMaskB | TxBufFillLevelB[5:0] | |||||
| — | txPreambleSysEventA {uint8_t} | 0x0263 | — | 1 | — | — | txPreambleBufEv MaskA | PreambleBufFillLevelA[4:0] | ||||
| — | txPreambleSysEventB {uint8_t} | 0x0264 | — | 1 | — | — | txPreambleBufEv MaskB | PreambleBufFillLevelB[4:0] | ||||
| — | WCOtimeOutA{uint8_t} | 0x0265 | — | 1 | WCOTOA[7:0] | |||||||
| — | WCOtimeOutB{uint8_t} | 0x0266 | — | 1 | WCOTOB[7:0] | |||||||
| — | WUPA[0] {uint8_t} | 0x0267 | — | 1 | WUP1A[7:0] | |||||||
| — | WUPA[1] {uint8_t} | 0x0268 | — | 1 | WUP2A[7:0] | |||||||
| — | WUPA[2] {uint8_t} | 0x0269 | — | 1 | WUP3A[7:0] | |||||||
| — | WUPA[3] {uint8_t} | 0x026A | — | 1 | WUP4A[7:0] | |||||||
| — | WUPB[0] {uint8_t} | 0x026B | — | 1 | WUP1B[7:0] | |||||||
| — | WUPB[1] {uint8_t} | 0x026C | — | 1 | WUP2B[7:0] | |||||||
| — | WUPB[2] {uint8_t} | 0x026D | — | 1 | WUP3B[7:0] | |||||||
| — | WUPB[3] {uint8_t} | 0x026E | — | 1 | WUP4B[7:0] | |||||||
| — | WUPLA{uint8_t} | 0x026F | — | 1 | — | — | WUPLA[5:0] | |||||
| — | WUPLB{uint8_t} | 0x0270 | — | 1 | — | — | WUPLB[5:0] | |||||
| — | WUPTA{uint8_t} | 0x0271 | — | 1 | — | — | — | WUPTA[4:0] | ||||
| — | WUPTB{uint8_t} | 0x0272 | — | 1 | — | — | — | WUPTB[4:0] | ||||
| — | RXCPA[0] {uint8_t} | 0x0273 | — | 1 | RXCPLA[7:0] | |||||||
| — | RXCPA[1] {uint8_t} | 0x0274 | — | 1 | RXCPHA[7:0] | |||||||
| — | RXCIA[0] {uint8_t} | 0x0275 | — | 1 | RXCILA[7:0] | |||||||
| — | RXCIA[1] {uint8_t} | 0x0276 | — | 1 | RXCIHA[7:0] | |||||||
| — | RXCSBA{uint8_t} | 0x0277 | — | 1 | RXCSBA[7:0] | |||||||
| — | RXTLA[0] {uint8_t} | 0x0278 | — | 1 | RXTLLA[7:0] | |||||||
| — | RXTLA[1] {uint8_t} | 0x0279 | — | 1 | — | — | — | — | RXTLHA[3:0] | |||
| — | RXCPB[0] {uint8_t} | 0x027A | — | 1 | RXCPLB[7:0] | |||||||
| — | RXCPB[1] {uint8_t} | 0x027B | — | 1 | RXCPHB[7:0] | |||||||
| — | RXCIB[0] {uint8_t} | 0x027C | — | 1 | RXCILB[7:0] | |||||||
| — | RXCIB[1] {uint8_t} | 0x027D | — | 1 | RXCIHB[7:0] | |||||||
| — | RXCSBB{uint8_t} | 0x027E | — | — | RXCSBB[7:0] | |||||||
| — | RXTLB[0] {uint8_t} | 0x027F | — | 1 | RXTLLB[7:0] | |||||||
| — | RXTLB[1] {uint8_t} | 0x0280 | — | 1 | — | — | — | — | RXTLHB[3:0] | |||
| — | RXBC1{uint8_t} | 0x0281 | — | 1 | RXMSBB | RXCBLB[1:0] | RXCEB | RXMSBA | RXCBLA[1:0 ] | RXCEA | ||
| — | TMCR2A{uint8_t} | 0x0282 | — | 1 | — | TMMSB | TMSSE | TMPOL | TMNRZE | TMCRCL[1:0 ] | TMCRE | |
| — | TMCR2B{uint8_t} | 0x0283 | — | 1 | — | TMMSB | TMSSE | TMPOL | TMNRZE | TMCRCL[1:0 ] | TMCRE | |
| — | TMCSSA{uint8_t} | 0x0284 | — | 1 | TMSSH | TMSSHL[2:0] | TMSSP[3:0] | |||||
| — | TMCSSB{uint8_t} | 0x0285 | — | 1 | TMSSH | TMSSHL[2:0] | TMSSP[3:0] | |||||
| — | TMTLA[0] {uint8_t} | 0x0286 | — | 1 | TMTLL[7:0] | |||||||
| — | TMTLA[1] {uint8_t} | 0x0287 | — | 1 | TMTLH[7:0] | |||||||
| — | TMTLB[0] {uint8_t} | 0x0288 | — | 1 | TMTLL[7:0] | |||||||
| — | TMTLB[1] {uint8_t} | 0x0289 | — | 1 | TMTLH[7:0] | |||||||
| — | TMCPA[0] {uint8_t} | 0x028A | — | 1 | TMCPL[7:0] | |||||||
| — | TMCPA[1] {uint8_t} | 0x028B | — | 1 | TMCPH[7:0] | |||||||
| — | TMCPB[0] {uint8_t} | 0x028C | — | 1 | TMCPL[7:0] | |||||||
| — | TMCPB[1] {uint8_t} | 0x028D | — | 1 | TMCPH[7:0] | |||||||
| — | TMCIA[0] {uint8_t} | 0x028E | — | 1 | TMCIL[7:0] | |||||||
| — | TMCIA[1] {uint8_t} | 0x028F | — | 1 | TMCIH[7:0] | |||||||
| — | TMCIB[0] {uint8_t} | 0x0290 | — | 1 | TMCIL[7:0] | |||||||
| — | TMCIB[1] {uint8_t} | 0x0291 | — | 1 | TMCIH[7:0] | |||||||
| — | TMCSBA{uint8_t} | 0x0292 | — | 1 | TMCSB[7:0] | |||||||
| — | TMCSBB{uint8_t} | 0x0293 | — | 1 | TMCSB[7:0] | |||||||
| — | RSSC{uint8_t} | 0x0294 | — | 1 | — | RSPKF | RSHRX | RSWLH | RSUP[3:0] | |||
| Channel | 5 | — | — | — | — | — | — | — | — | |||
| — | FFREQ[0] {uint8_t} | 0x0295 | — | 1 | FFREQL[7:0] | |||||||
| — | FFREQ[1] {uint8_t} | 0x0296 | — | 1 | FFREQM[7:0] | |||||||
| — | FFREQ[2] {uint8_t} | 0x0297 | — | 1 | FFREQH[7:0] | |||||||
| — | FEMS{uint8_t} | 0x0298 | — | 1 | PLLM[3:0] | PLLS[3:0] | ||||||
| — | FECR{uint8_t} | 0x0299 | — | 1 | — | — | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB |
| flowCtrl {sSystemFlowCtrl} | — | 5 | — | — | — | — | — | — | — | — | ||
| — | msmstate {uint8_t} | 0x029A | — | 1 | SSM host state machine state to stop SW driven timeout control | |||||||
| — | index {volatile uint8_t} | 0x029B | — | 1 | Current SW state machine index | |||||||
| — | pLut[2]{sysFlowStateMachineFuncLut} | 0x029C | 0x029D | 2 | Pointer to currently used SW state machine Look-up Table (low byte and high byte) | |||||||
| — | lastStartedSsm {uint8_t} | 0x029E | — | 1 | Indicates the last started SSM | |||||||
| *pRxSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x029F | 0x2A0 | 2 | Pointer to RX Buffered/Transparent SW state machine Look-up Table (low byte and high byte) | |||||||
| *pTxBufSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02A1 | 0x02A2 | 2 | Pointer to TX Buffered SW state machine Look-up Table (low byte and high byte) | |||||||
| *pTxTransSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02A3 | 0x02A4 | 2 | Pointer to TX Transparent SW state machine Look-up Table (low byte and high byte) | |||||||
| *pPollSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02A5 | 0x02A6 | 2 | Pointer to RX Polling SW state machine Look-up Table (low byte and high byte) | |||||||
| *pAntTuneSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02A7 | 0x02A8 | 2 | Pointer to Antenna Tuning SW state machine Look-up Table (low byte and high byte) | |||||||
| *pVcoCalSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02A9 | 0x02AA | 2 | Pointer to VCO tuning SW state machine Look-up Table (low byte and high byte) | |||||||
| reserved | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02AB | 0x02AC | 2 | — | |||||||
| *pRssiSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02AD | 0x02AE | 2 | Pointer to RSSI SW state machine Look-up Table (low byte and high byte) | |||||||
| *pTempMeasSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02AF | 0x02B0 | 2 | Pointer to Temperature Measurement SW state machine Look-up Table (low byte and high byte) | |||||||
| *pSelfCheckSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02B1 | 0x02B2 | 2 | Pointer to selfCheck SW state machine Look-up Table (low byte and high byte) | |||||||
| *pSubChannelingSysFlowStateMachine {sysFlowStateMachineFuncLut} | 2 | — | — | — | — | — | — | — | — | |||
| — | — | 0x02B3 | 0x02B4 | 2 | Pointer to subChanneling SW state machine Look-up Table (low byte and high byte) | |||||||
| facLock {sFacLock} | 6 | — | — | — | — | — | — | — | — | |||
| — | confFEBIA{uint8_t} | 0x02B5 | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| — | confFEBT{uint8_t} | 0x02B6 | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| — | confFELNA{uint8_t} | 0x02B7 | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| — | confFELNA2{uint8_t} | 0x02B8 | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| — | confFETN4{uint8_t} | 0x02B9 | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| — | confFEVCOoffset{uint8_t} | 0x02BA | — | 1 | SRAM copy of factory locked EEPROM variable | |||||||
| timer1 {sTmr1Config} | 5 | — | — | — | — | — | — | — | — | |||
| — | status{uint8_t} | 0x02BB | — | 1 | LOCK | — | — | — | — | — | — | — |
| — | compIsr[2] {timer1IRQHandler} | 0x02BC | 0x02BD | 2 | Function pointer for timer1 compare interrupt (low byte and high byte) | |||||||
| — | ovlsr[2] {timer1IRQHandler} | 0x02BE | 0x02BF | 2 | Function pointer for timer1 overflow interrupt (low byte and high byte) | |||||||
| timer2 {sTmr2Config} | 5 | — | — | — | — | — | — | — | — | |||
| — | status{uint8_t} | 0x02C0 | — | 1 | LOCK | — | — | — | — | — | — | — |
| — | compIsr[2] {timer2IRQHandler} | 0x02C1 | 0x02C2 | 2 | Function pointer for timer2 compare interrupt (low byte and high byte) | |||||||
| — | ovlsr[2] {timer2IRQHandler}] | 0x02C3 | 0x02C4 | 2 | Function pointer for timer2 overflow interrupt (low byte and high byte) | |||||||
| timer3 {sTmr3Config} | 7 | — | — | — | — | — | — | |||||
| — | status{uint8_t} | 0x02C5 | — | 1 | LOCK | — | — | — | — | — | - | - |
| — | compIsr[2] {timer3IRQHandler} | 0x02C6 | 0x02C7 | 2 | Function pointer for timer3 compare interrupt (low byte and high byte) | |||||||
| — | ovlsr[2] {timer3IRQHandler} | 0x02C8 | 0x02C9 | 2 | Function pointer for timer3 overflow interrupt (low byte and high byte) | |||||||
| — | capIsr[2] {timer3IRQHandler} | 0x02CA | 0x02CB | 2 | Function pointer for timer3 capture interrupt (low byte and high byte) | |||||||
| timer4 {sTmr4Config} | 7 | — | — | — | — | — | — | |||||
| — | status{uint8_t} | 0x02CC | — | 1 | LOCK | — | — | — | — | — | - | - |
| — | compIsr[2] {timer4IRQHandler} | 0x02CD | 0x02CE | 2 | Function pointer for timer4 compare interrupt (low byte and high byte) | |||||||
| — | ovlsr[2] {timer4IRQHandler} | 0x02CF | 0x02D0 | 2 | Function pointer for timer4 overflow interrupt (low byte and high byte) | |||||||
| — | capIsr[2] {timer4IRQHandler} | 0x02D1 | 0x02D2 | 2 | Function pointer for timer4 capture interrupt (low byte and high byte) | |||||||
| timer5 {sTmr5Config} | 5 | — | — | — | — | — | — | |||||
| — | status{uint8_t} | 0x02D3 | — | 1 | LOCK | — | — | — | — | — | - | - |
| — | compIsr[2] {timer5IRQHandler} | 0x02D4 | 0x02D5 | 2 | Function pointer for timer5 compare interrupt (low byte and high byte) | |||||||
| — | ovlsr[2] {timer5IRQHandler} | 0x02D6 | 0x02D7 | 2 | Function pointer for timer5 overflow interrupt (low byte and high byte) | |||||||
| calib {sCalibResults} | 7 | — | — | — | — | — | — | — | — | |||
| — | sramFEAT {uint8_t} | 0x02D8 | — | 1 | — | — | — | — | ANTN[3:0] | |||
| — | sramTEMPH | 0x02D9 | — | 1 | Temperature high byte | |||||||
| — | sramTEMPL | 0x02DA | — | 1 | Temperature low byte | |||||||
| — | tempMeas | 0x02DB | — | 1 | 8-bit temperature measurement result (Range 0..175) | |||||||
| — | srcRes {uint8_t} | 0x02DC | — | 1 | Result of the measured f_src oscillator | |||||||
| — | srcCorVal | 0x02DD | — | 1 | Correction value for timer 1 | |||||||
| — | vcoRes {uint8_t} | 0x02DE | — | 1 | Result of the measured f_vco oscillator | |||||||
| trxConf {sTrxConfig} | 10 | — | — | — | — | — | — | — | — | |||
| — | tuneCheckConfig {tuneCheckConfig_t} | 0x02DF | — | 1 | EN_ANT_TUNE | EN_TEMP_ MEAS | EN_SRCCAL | EN_FRCCAL | EN_VCOCAL | EN_RFCAL | EN_SELFCHECK | EN_REGREFRESH |
| — | systemModeConfig {sysModeConfig_t} | 0x02E0 | — | 1 | RF_CAL | ANT_TUNE | VCO_TUNE | IDLEModeselection | DIRECT/ NORMAL | TMDEN | OPM[1:0] | |
| — | serviceChannelConfig {svcChConfig_t} | 0x02E1 | — | 1 | enaPathB | enaPathA | Ch[1:0] | - | Ser[2:0] | |||
| — | systemConfig{uint8_t} | 0x02E2 | — | 1 | — | — | SRCAO | FRCAO | SFIFO_OFL_UFL_RX_ DISABLE | DFIFO_OFL_UFL_RX_ DISABLE | currentIdleModeSelector | VS5V |
| — | serviceInitConfig{uint8_t} | 0x02E3 | — | 1 | UPDATE_FLAG | — | — | — | — | eepromService[1:0] | sramService | |
| — | miscTrigger{uint8_t} | 0x02E4 | — | 1 | — | — | — | — | — | — | Pc4oldState | startRssiMeas |
| — | lastSystemModeConfig {sysModeConfig_t} | 0x02E5 | — | 1 | RF_CAL | ANT_TUNE | VCO_TUNE | IDLEModeselection | DIRECT/ NORMAL | TMDEN | OPM[1:0] | |
| — | lastServiceChannelConfig {svcChConfig_t} | 0x02E6 | — | 1 | enaPathB | enaPathA | Ch[1:0] | — | Ser[2:0] | |||
| — | idScanStatus{volatile uint8_t} | 0x02E7 | — | 1 | IDscan_result | IDscan_valid | IDscan_BufFull | IDena[4:0] | ||||
| — | idScanCtrl{volatile uint8_t} | 0x02E8 | — | 1 | IDscan_active | IDscan_EOTB | IDscan_EOTA | IDcnt[4:0] | ||||
| tmpAryApp | 10 | — | — | — | — | — | — | — | — | |||
| — | tmpAryApp[10] {uint8_t} | 0x02E9 | 0x02F2 | 10 | Temporary array | |||||||
| sleepModeConfig | 1 | — | — | — | — | — | — | — | — | |||
| — | sleepModeConfig {uint8_t} | 0x02F3 | — | 1 | Firmware SleepMode Enable | — | — | — | sleepMode[2:0] | — | ||
| rfPaCtrl {sRfPaCtrl} | — | — | 1 | — | — | — | — | — | — | — | — | |
| — | paDamping {uint8_t} | 0x02F4 | — | 1 | Damping of the EEPROM configured output power | |||||||
| frcResults {sFrcCalib} | — | — | 3 | — | — | — | — | — | — | — | — | |
| — | highByte | 0x02F5 | — | 1 | 8q8 representation highByte.lowByte | |||||||
| — | lowByte | 0x02F6 | — | 1 | 8q8 representation highByte.lowByte | |||||||
| — | compValData | 0x02F7 | — | 1 | Timer3 icap result during the tuning process | |||||||
| extReq {sExtReq} | — | 5 | — | — | — | — | — | — | — | — | ||
| — | tuneCheckConfig {tuneCheckConfig_t} | 0x02F8 | — | 1 | EN_ANT_TUNE | EN_TEMP_MEAS | EN_SRCCAL | EN_FRCCAL | EN_VCOCAL | EN_RFCAL | EN_SELFCHECK | EN_REGREFRESH |
| — | systemModeConfig {sysModeConfig_t} | 0x02F9 | — | 1 | RF_CAL | ANT_TUNE | VCO_TUNE | IDLEModeSelector | DIRECT/ NORMAL | TMDEN | OPM[1:0] | |
| — | serviceChannelConfig {svcChConfig_t} | 0x02FA | — | 1 | enaPathB | enaPathA | Ch[1:0] | — | Ser[2:0] | |||
| — | serviceInitConfig{uint8_t} | 0x02FB | — | 1 | updateFlag | — | — | — | — | eepromService[1:0] | sramService | |
| — | miscTrigger{uint8_t} | 0x02FC | — | 1 | — | — | — | — | — | — | — | StartRssiMeas |
| customCmd {sCustomCommand} | — | 2 | — | — | — | — | — | — | — | — | ||
| — | flashFunc[2]{customPtr} | 0x02FD | 0x02FE | 1 | Pointer to a function in flash used to add/patch the SPI (high byte and low byte) | |||||||
| triggerEEPwr {sTriggerEEP} | — | — | 3 | — | — | — | — | — | — | — | — | |
| — | triggerEEPwr{uint8_t} | 0x02FF | — | 1 | Needed to trigger the EEPsecureWrite | |||||||
| debug {sDebug} | — | — | 2 | — | — | — | — | — | — | — | — | |
| — | errorCode{uint8_t} | 0x0300 | — | 1 | Contains the error information of last system error | |||||||
| — | ssmErrorCode{uint8_t} | 0x0301 | — | 1 | Contains the detailed error information of SSM error | |||||||
| pollConfig {sPollingConfig} | — | 34 | — | — | — | — | — | — | — | — | ||
| — | confT1COR{uint8_t} | 0x0302 | — | 1 | T1COR[7:0] | |||||||
| — | confT1MR{uint8_t} | 0x0303 | — | 1 | T1MR[7:0] | |||||||
| — | pollChanConf[0].config {sPollingChannelConfig} | 0x0304 | — | 1 | RfCalib | — | VCO_TUNE | — | — | — | EOL | EOP |
| — | pollChanConf[0].svChanConfig {sPollingChannelConfig} | 0x0305 | — | 1 | enaPathB | enaPathA | Ch[1:0] | — | Ser[2:0] | |||
| — | … | — | — | — | — | — | — | — | — | — | — | — |
| — | pollChanConf[15].config {sPollingChannelConfig} | 0x0322 | — | 1 | RfCalib | — | VCO_TUNE | — | — | — | EOL | EOP |
| — | pollChanConf[15].svChanConfig {sPollingChannelConfig} | 0x0323 | — | 1 | enaPathB | enaPathA | Ch[1:0] | — | Ser[2:0] | |||
| pollStatus {sPollingStatus} | — | 4 | — | — | — | — | — | — | — | — | ||
| — | cycleCnt{uint16_t} | 0x0324 | 0x0325 | 2 | Global 16bit polling cycle counter (low byte and high byte) | |||||||
| — | confIdx{uint8_t} | 0x0326 | — | 1 | Currently used polling configuration counter | |||||||
| — | flags{uint8_t} | 0x0327 | — | 1 | — | — | — | VCOcalibOnFirstChannel | SelfCheckAfterFirstCycle | SelfCheck | FastPolling | PollingActive |
| sramServices[NUM_SRAM_SERVICES] {sServiceConfiguration} | 2 x 126 | — | — | — | — | — | — | — | — | |||
| — | CHCR{uint8_t} | 0x0328 0x03B5 | — | 1 | — | — | — | — | BWM[3:0] | |||
| — | CHDN{uint8_t} | 0x0329 0x03B6 | — | 1 | — | — | ADCDN | BBDN[4:0] | ||||
| — | CHSTARTFILTER {uint8_t} | 0x032A 0x03B7 | — | 1 | — | — | PLDT | HADT | DFDT | FID[2:0] | ||
| — | DMCDA{uint8_t} | 0x032B 0x03B8 | — | 1 | DMCTA[2:0] | DMCLA[4:0] | ||||||
| — | DMCDB{uint8_t} | 0x032C 0x03B9 | — | 1 | DMCTB[2:0] | DMCLB[4:0] | ||||||
| — | DMCRA{uint8_t} | 0x032D 0x03BA | — | 1 | DMARA | SY1TA | SASKA | DMPGA[4:0] | ||||
| — | DMCRB{uint8_t} | 0x032E 0x03BB | — | 1 | DMARB | SY1TB | SASKB | DMPGB[4:0] | ||||
| — | DMDRA{uint8_t} | 0x032F 0x03BC | — | 1 | DMDNA[3:0] | DMAA[3:0] | ||||||
| — | DMDRB{uint8_t} | 0x0330 0x03BD | — | 1 | DMDNB[3:0] | DMAB[3:0] | ||||||
| — | DMMA{uint8_t} | 0x0331 0x03BE | — | 1 | DMNEA | DMHA | DMPA | DMATA[4:0] | ||||
| — | DMMB{uint8_t} | 0x0332 0x03BF | — | 1 | DMNEB | DMHB | DMPB | DMATB[4:0] | ||||
| — | EOT1A{uint8_t} | 0x0333 0x03C0 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT1B{uint8_t} | 0x0334 0x03C1 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | EOT2A{uint8_t} | 0x0335 0x03C2 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT2B{uint8_t} | 0x0336 0x03C3 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | EOT3A{uint8_t} | 0x0337 0x03C4 | — | 1 | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
| — | EOT3B{uint8_t} | 0x0338 0x03C5 | — | 1 | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
| — | FEALR_FEANT{uint8_t} | 0x0339 0x03C6 | — | 1 | — | — | FEALR.RNGE[1:0] | FEANT.LVLC[3:0] | ||||
| — | FEAT{uint8_t} | 0x033A 0x03C7 | — | 1 | — | — | — | — | ANTN[3:0] | |||
| — | FEPAC{uint8_t} | 0x033B 0x03C8 | — | 1 | PACR[7:0] | |||||||
| — | FEVCO{uint8_t} | 0x033C 0x03C9 | — | 1 | VCOB[3:0] | CPCC[3:0] | ||||||
| — | FEVCT{uint8_t} | 0x033D 0x03CA | — | 1 | — | — | — | — | FEVCT[3:0] | |||
| — | FREQoffset[0] {uint8_t} | 0x033E 0x03CB | — | 1 | FREQoffset[7:0] | |||||||
| — | FREQoffset[1] {uint8_t} | 0x033F 0x03CC | — | 1 | FREQoffset [15:8] | |||||||
| — | txDevA[0] {uint8_t} | 0x0340 0x03CD | — | 1 | txDevA[7:0] | |||||||
| — | txDevA[1] {uint8_t} | 0x0341 0x03CE | — | 1 | txDevA[15:8] | |||||||
| — | txDevB[0] {uint8_t} | 0x0342 0x03CF | — | 1 | txDevB[7:0] | |||||||
| — | txDevB[1] {uint8_t} | 0x0343 0x03D0 | — | 1 | txDevB[15:8] | |||||||
| — | GACDIVA[0] {uint8_t} | 0x0344 0x03D1 | — | 1 | GACDIVL[7:0] | |||||||
| — | GACDIVA[1] {uint8_t} | 0x0345 0x03D2 | — | 1 | — | — | — | GACDIVH[4:0] | ||||
| — | GACDIVB[0] {uint8_t} | 0x0346 0x03D3 | — | 1 | GACDIVL[7:0] | |||||||
| — | GACDIVB[1] {uint8_t} | 0x0347 0x03D4 | — | 1 | — | — | — | GACDIVH[4:0] | ||||
| — | IF[0] {uint8_t} | 0x0348 0x03D5 | — | 1 | IF[7:0] | |||||||
| — | IF[1] {uint8_t} | 0x0349 0x03D6 | — | 1 | IF[15:8] | |||||||
| — | RDOCR{uint8_t} | 0x034A 0x03D7 | — | 1 | — | — | — | ETRPB | ETRPA | TMDS[1:0] | — | |
| — | rssiSysConf{uint8_t} | 0x034B 0x03D8 | — | 1 | RssiEnable | — | rssiBufEvMask | RSSIbuf[4:0] | ||||
| — | rxSetPathA[0] {uint8_t} | 0x034C 0x03D9 | — | 1 | — | rxBufEvMaskA | RXbufA[5:0] | |||||
| — | rxSetPathA[1] {uint8_t} | 0x034D 0x03DA | — | 1 | IWUPA | DARA | GAPMA | RXETHA | — | — | — | RXMODA |
| — | rxSetPathB[0] {uint8_t} | 0x034E 0x03DB | — | 1 | — | rxBufEvMaskB | RXbufB[5:0] | |||||
| — | rxSetPathB[1] {uint8_t} | 0x034F 0x03DC | — | 1 | IWUPB | DARB | GAPMB | RXETHB | — | — | — | RXMODB |
| — | rxSysEvent{uint8_t} | 0x0350 0x03DD | — | 1 | IDCHKA_Mask | WCOKA_Mask | SOTA_Mask | EOTA_Mask | IDCHKB_Mask | WCOKB_Mask | SOTB_Mask | EOTB_Mask |
| — | rxSysSet{uint8_t} | 0x0351 0x03DE | — | 1 | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntDampPathB_disable | AntDampPathA_disable | Switching_SDTX | Switching_SDRX |
| — | SFIDA[0] {uint8_t} | 0x0352 0x03DF | — | 1 | SFID1A[7:0] | |||||||
| — | SFIDA[1] {uint8_t} | 0x0353 0x03E0 | — | 1 | SFID2A[7:0] | |||||||
| — | SFIDA[2] {uint8_t} | 0x0354 0x03E1 | — | 1 | SFID3A[7:0] | |||||||
| — | SFIDA[3] {uint8_t} | 0x0355 0x03E2 | — | 1 | SFID4A[7:0] | |||||||
| — | SFIDB[0] {uint8_t} | 0x0356 0x03E3 | — | 1 | SFID1B[7:0] | |||||||
| — | SFIDB[1] {uint8_t} | 0x0357 0x03E4 | — | 1 | SFID2B[7:0] | |||||||
| — | SFIDB[2] {uint8_t} | 0x0358 0x03E5 | — | 1 | SFID3B[7:0] | |||||||
| — | SFIDB[3] {uint8_t} | 0x0359 0x03E6 | — | 1 | SFID4B[7:0] | |||||||
| — | SFIDCA{uint8_t} | 0x035A 0x03E7 | — | 1 | SEMEA | — | — | SFIDTA[4:0] | ||||
| — | SFIDCB{uint8_t} | 0x035B 0x03E8 | — | 1 | SEMEB | — | — | SFIDTB[4:0] | ||||
| — | SFIDLA{uint8_t} | 0x035C 0x03E9 | — | 1 | — | — | SFIDLA[5:0] | |||||
| — | SFIDLB{uint8_t} | 0x035D 0x03EA | — | 1 | — | — | SFIDLB[5:0] | |||||
| — | SOT1A{uint8_t} | 0x035E 0x03EB | — | 1 | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
| — | SOT1B{uint8_t} | 0x035F 0x03EC | — | 1 | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
| — | SOT2A{uint8_t} | 0x0360 0x03ED | — | 1 | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
| — | SOT2B{uint8_t} | 0x0361 0x03EE | — | 1 | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
| — | SOTtimeOutA{uint8_t} | 0x0362 0x03EF | — | 1 | SOTTOA[7:0] | |||||||
| — | SOTtimeOutB{uint8_t} | 0x0363 0x03F0 | — | 1 | SOTTOB[7:0] | |||||||
| — | SYCA{uint8_t} | 0x0364 0x03F1 | — | 1 | SYTLA[3:0] | SYCSA[3:0] | ||||||
| — | SYCB{uint8_t} | 0x0365 0x03F2 | — | 1 | SYTLB[3:0] | SYCSB[3:0] | ||||||
| — | FSFCRA{uint8_t} | 0x0366 0x03F3 | — | 1 | ASDIV[3:0] | — | — | BTSEL[1:0] | ||||
| — | FSFCRB{uint8_t} | 0x0367 0x03F4 | — | 1 | ASDIV[3:0] | — | — | BTSEL[1:0] | ||||
| — | TMUL{uint8_t} | 0x0368 0x03F5 | — | 1 | TMUL[7:0] | |||||||
| — | trxSysConf{uint8_t} | 0x0369 0x03F6 | — | 1 | — | — | — | — | TRPB_ENA | TRPA_ENA | AntennaSwitching_ENA | ChannelSwitch_ENA |
| — | TXDRA[0] {uint8_t} | 0x036A 0x03F7 | — | 1 | TXDRA[7:0] | |||||||
| — | TXDRA[1] {uint8_t} | 0x036B 0x03F8 | — | 1 | TXDRA[15:8] | |||||||
| — | TXDRB[0] {uint8_t} | 0x036C 0x03F9 | — | 1 | TXDRB[7:0] | |||||||
| — | TXDRB[1] {uint8_t} | 0x036D 0x03FA | — | 1 | TXDRB[15:8] | |||||||
| — | txSetPathA[0] {uint8_t} | 0x036E 0x03FB | — | 1 | GAUS | PREE | StartTxFillLevelA[5:0] | |||||
| — | txSetPathA[1] {uint8_t} | 0x036F 0x03FC | — | 1 | TXMODA | ASKshapingenable | — | StartPreambleFillLevelA[4:0] | ||||
| — | txSetPathB[0] {uint8_t} | 0x0370 0x03FD | — | 1 | GAUS | PREE | StartTxFillLevelB[5:0] | |||||
| — | txSetPathB[1] {uint8_t} | 0x0371 0x03FE | — | 1 | TXMODB | ASKshapingenable | — | StartPreambleFillLevelB[4:0] | ||||
| — | txSysEventA{uint8_t} | 0x0372 0x03FF | — | 1 | TX_Ending | txBufEvMaskA | TxBufFillLevelA[5:0] | |||||
| — | txSysEventB{uint8_t} | 0x0373 0x0400 | — | 1 | TX_Ending | txBufEvMaskB | TxBufFillLevelB[5:0] | |||||
| — | txPreambleSysEventA {uint8_t} | 0x0374 0x0401 | — | 1 | — | — | txPreambleBufEv MaskA | PreambleBufFillLevelA[4:0] | ||||
| — | txPreambleSysEventB {uint8_t} | 0x0375 0x0402 | — | 1 | — | — | txPreambleBufEv MaskB | PreambleBufFillLevelB[4:0] | ||||
| — | WCOtimeOutA{uint8_t} | 0x0376 0x0403 | — | 1 | WCOTOA[7:0] | |||||||
| — | WCOtimeOutB{uint8_t} | 0x0377 0x0404 | — | 1 | WCOTOB[7:0] | |||||||
| — | WUPA[0] {uint8_t} | 0x0378 0x0405 | — | 1 | WUP1A[7:0] | |||||||
| — | WUPA[1] {uint8_t} | 0x0379 0x0406 | — | 1 | WUP2A[7:0] | |||||||
| — | WUPA[2] {uint8_t} | 0x037A 0x0407 | — | 1 | WUP3A[7:0] | |||||||
| — | WUPA[3] {uint8_t} | 0x037B 0x0408 | — | 1 | WUP4A[7:0] | |||||||
| — | WUPB[0] {uint8_t} | 0x037C 0x0409 | — | 1 | WUP1B[7:0] | |||||||
| — | WUPB[1] {uint8_t} | 0x037D 0x040A | — | 1 | WUP2B[7:0] | |||||||
| — | WUPB[2] {uint8_t} | 0x037E 0x040B | — | 1 | WUP3B[7:0] | |||||||
| — | WUPB[3] {uint8_t} | 0x037F 0x040C | — | 1 | WUP4B[7:0] | |||||||
| — | WUPLA{uint8_t} | 0x0380 0x040D | — | 1 | — | — | WUPLA[5:0] | |||||
| — | WUPLB{uint8_t} | 0x0381 0x040E | — | 1 | — | — | WUPLB[5:0] | |||||
| — | WUPTA{uint8_t} | 0x0382 0x040F | — | 1 | — | — | — | WUPTA[4:0] | ||||
| — | WUPTB{uint8_t} | 0x0383 0x0410 | — | 1 | — | — | — | WUPTB[4:0] | ||||
| — | RXCPA[0] {uint8_t} | 0x0384 0x0411 | — | 1 | RXCPLA[7:0] | |||||||
| — | RXCPA[1] {uint8_t} | 0x0385 0x0412 | — | 1 | RXCPHA[7:0] | |||||||
| — | RXCIA[0] {uint8_t} | 0x0386 0x0413 | — | 1 | RXCILA[7:0] | |||||||
| — | RXCIA[1] {uint8_t} | 0x0387 0x0414 | — | 1 | RXCIHA[7:0] | |||||||
| — | RXCSBA{uint8_t} | 0x0388 0x0415 | — | 1 | RXCSBA[7:0] | |||||||
| — | RXTLA[0] {uint8_t} | 0x0389 0x0416 | — | 1 | RXTLLA[7:0] | |||||||
| — | RXTLA[1] {uint8_t} | 0x038A 0x0417 | — | 1 | — | — | — | — | RXTLHA[3:0] | |||
| — | RXCPB[0] {uint8_t} | 0x038B 0x0418 | — | 1 | RXCPLB[7:0] | |||||||
| — | RXCPB[1] {uint8_t} | 0x038C 0x0419 | — | 1 | RXCPHB[7:0] | |||||||
| — | RXCIB[0] {uint8_t} | 0x038D 0x041A | — | 1 | RXCILB[7:0] | |||||||
| — | RXCIB[1] {uint8_t} | 0x038E 0x041B | — | 1 | RXCIHB[7:0] | |||||||
| — | RXCSBB{uint8_t} | 0x038F 0x041C | — | 1 | RXCSBB[7:0] | |||||||
| — | RXTLB[0] {uint8_t} | 0x0390 0x041D | — | 1 | RXTLLB[7:0] | |||||||
| — | RXTLB[1] {uint8_t} | 0x0391 0x041E | — | 1 | — | — | — | — | RXTLHB[3:0] | |||
| — | RXBC1{uint8_t} | 0x0392 0x041F | — | 1 | RXMSBB | RXCBLB[1:0] | RXCEB | RXMSBA | RXCBLA[1:0] | RXCEA | ||
| — | TMCR2A{uint8_t} | 0x0393 0x0420 | — | 1 | — | TMMSB | TMSSE | TMPOL | TMNRZE | TMCRCL[1:0] | TMCRE | |
| — | TMCR2B{uint8_t} | 0x0394 0x0421 | — | 1 | — | TMMSB | TMSSE | TMPOL | TMNRZE | TMCRCL[1:0] | TMCRE | |
| — | TMCSSA{uint8_t} | 0x0395 0x0422 | — | 1 | TMSSH | TMSSHL[2:0] | TMSSP[3:0] | |||||
| — | TMCSSB{uint8_t} | 0x0396 0x0423 | — | 1 | TMSSH | TMSSHL[2:0] | TMSSP[3:0] | |||||
| — | TMTLA[0] {uint8_t} | 0x0397 0x0424 | — | 1 | TMTLL[7:0] | |||||||
| — | TMTLA[1] {uint8_t} | 0x0398 0x0425 | — | 1 | TMTLH[7:0] | |||||||
| — | TMTLB[0] {uint8_t} | 0x0399 0x0426 | — | 1 | TMTLL[7:0] | |||||||
| — | TMTLB[1] {uint8_t} | 0x039A 0x0427 | — | 1 | TMTLH[7:0] | |||||||
| — | TMCPA[0] {uint8_t} | 0x039B 0x0428 | — | 1 | TMCPL[7:0] | |||||||
| — | TMCPA[1] {uint8_t} | 0x039C 0x0429 | — | 1 | TMCPH[7:0] | |||||||
| — | TMCPB[0] {uint8_t} | 0x039D 0x042A | — | 1 | TMCPL[7:0] | |||||||
| — | TMCPB[1] {uint8_t} | 0x039E 0x042B | — | 1 | TMCPH[7:0] | |||||||
| — | TMCIA[0] {uint8_t} | 0x039F 0x042C | — | 1 | TMCIL[7:0] | |||||||
| — | TMCIA[1] {uint8_t} | 0x03A0 0x042D | — | 1 | TMCIH[7:0] | |||||||
| — | TMCIB[0] {uint8_t} | 0x03A1 0x042E | — | 1 | TMCIL[7:0] | |||||||
| — | TMCIB[1] {uint8_t} | 0x03A2 0x042F | — | 1 | TMCIH[7:0] | |||||||
| — | TMCSBA{uint8_t} | 0x03A3 0x0430 | — | 1 | TMCSB[7:0] | |||||||
| — | TMCSBB{uint8_t} | 0x03A4 0x0431 | — | 1 | TMCSB[7:0] | |||||||
| — | RSSC{uint8_t} | 0x03A5 0x0432 | — | 1 | — | RSPKF | RSHRX | RSWLH | RSUP[3:0] | |||
| Channel[0] | — | 2 x 5 | — | — | — | — | — | — | — | — | ||
| — | FFREQ[0] {uint8_t} | 0x03A6 0x0433 | — | 1 | FFREQL[7:0] | |||||||
| — | FFREQ[1] {uint8_t} | 0x03A7 0x0434 | — | 1 | FFREQM[7:0] | |||||||
| — | FFREQ[2] {uint8_t} | 0x03A8 0x0435 | — | 1 | FFREQH[7:0] | |||||||
| — | FEMS{uint8_t} | 0x03A9 0x0436 | — | 1 | PLLM[3:0] | PLLS[3:0] | ||||||
| — | FECR{uint8_t} | 0x03AA 0x0437 | — | 1 | — | — | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB |
| Channel[1] | — | 2 x 5 | — | — | — | — | — | — | — | — | ||
| — | FFREQ[0] {uint8_t} | 0x03AB 0x0438 | — | 1 | FFREQL[7:0] | |||||||
| — | FFREQ[1] {uint8_t} | 0x03AC 0x0439 | — | 1 | FFREQM[7:0] | |||||||
| — | FFREQ[2] {uint8_t} | 0x03AD 0x043A | — | 1 | FFREQH[7:0] | |||||||
| — | FEMS{uint8_t} | 0x03AE 0x043B | — | 1 | PLLM[3:0] | PLLS[3:0] | ||||||
| — | FECR{uint8_t} | 0x03AF 0x043C | — | 1 | — | — | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB |
| Channel[2] | — | 2 x 5 | — | — | — | — | — | — | — | — | ||
| — | FFREQ[0] {uint8_t} | 0x03B0 0x043D | — | 1 | FFREQL[7:0] | |||||||
| — | FFREQ[1] {uint8_t} | 0x03B1 0x043E | — | 1 | FFREQM[7:0] | |||||||
| — | FFREQ[2] {uint8_t} | 0x03B2 0x043F | — | 1 | FFREQH[7:0] | |||||||
| — | FEMS{uint8_t} | 0x03B3 0x0440 | — | 1 | PLLM[3:0] | PLLS[3:0] | ||||||
| — | FECR{uint8_t} | 0x03B4 0x0441 | — | 1 | — | — | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB |
| rfRssi | — | — | 30 | — | — | — | — | — | — | — | — | |
| — | rssiThreshold[0][0].RSSL {uint8_t} | 0x0442 | — | 1 | RSSI low threshold for service 0 and channel 0 | |||||||
| — | rssiThreshold[0][0].RSSH {uint8_t} | 0x0443 | — | 1 | RSSI high threshold for service 0 and channel 0 | |||||||
| — | rssiThreshold[0][1].RSSL {uint8_t} | 0x0444 | — | 1 | RSSI low threshold for service 0 and channel 1 | |||||||
| — | rssiThreshold[0][1].RSSH {uint8_t} | 0x0445 | — | 1 | RSSI high threshold for service 0 and channel 1 | |||||||
| — | ... | — | — | — | ||||||||
| — | rssiThreshold[4][2].RSSH {uint8_t} | 0x045F | — | 1 | RSSI high threshold for service 4 and channel 2 | |||||||
| — | rssiAtWcok[0][0] {uint8_t} | 0x0460 | — | 1 | rssiAtWcok for service 0 and channel 0 | |||||||
| — | rssiAtWcok[0][1] {uint8_t} | 0x0461 | — | 1 | rssiAtWcok for service 0 and channel 1 | |||||||
| — | rssiAtWcok[0][2] {uint8_t} | 0x0462 | — | 1 | rssiAtWcok for service 0 and channel 2 | |||||||
| — | rssiAtWcok[1][0] {uint8_t} | 0x0463 | — | 1 | rssiAtWcok for service 1 and channel 0 | |||||||
| — | … | — | — | — | ||||||||
| — | rssiAtWcok[4][2] {uint8_t} | 0x046E | — | 1 | rssiAtWcok for service 4 and channel 2 | |||||||
| frequencyOffsetAtWcok | — | 1 | — | — | — | — | — | — | — | — | ||
| — | frequencyOffsetAtWcok {uint8_t} | 0x046F | — | 1 | Contains the detected frequency offset at WCOK | |||||||
| subChan {sSubChanneling} | — | 4 | — | — | — | — | — | — | — | — | ||
| — | rssi[0]{uint8_t} | 0x0470 | — | 1 | First measured RSSI value on center frequency | |||||||
| — | rssi[1] {uint8_t} | 0x0471 | — | 1 | First measured RSSI value on lower frequency | |||||||
| — | rssi[2] {uint8_t} | 0x0472 | — | 1 | First measured RSSI value on upper frequency | |||||||
| — | flags{uint8_t} | 0x0473 | — | 1 | — | — | — | — | — | — | — | FillLevel reached |
| rxIrqEvents[3]{uint8_t} | — | 3 | — | — | — | — | — | — | — | — | ||
| — | rxIrqEvents[0] {uint8_t} | 0x0474 | — | 1 | RDSIMR configuration before WCOA/B | |||||||
| — | rxIrqEvents [1] {uint8_t} | 0x0475 | — | 1 | RDSIMR configuration after WCOA/B | |||||||
| — | rxIrqEvents [2] {uint8_t} | 0x0476 | — | 1 | RDSIMR configuration after SOTA/B | |||||||
| sramServiceChannelSwitchConfig [NUM_SRAM_SERVICES] {sEEPromServiceChannelSwitchConfig_t} | 4 | — | — | — | — | — | — | — | — | |||
| — | sramServiceChannelSwitchConfig [0]. antennaSwitchingMask | 0x0477 | — | 1 | Parameter antennaSwitchingMask for Channel Switch configuration for service 3 (SRAM) | |||||||
| — | sramServiceChannelSwitchConfig [0]. antennaSwitchingPattern | 0x0478 | — | 1 | Parameter antennaSwitchingPattern for Channel Switch configuration for service 3 (SRAM) | |||||||
| — | sramServiceChannelSwitchConfig [1]. antennaSwitchingMask | 0x0479 | — | 1 | Parameter antennaSwitchingMask for Channel Switch configuration for service 4 (SRAM) | |||||||
| — | sramServiceChannelSwitchConfig [1]. antennaSwitchingPattern | 0x047A | — | 1 | Parameter antennaSwitchingPattern for Channel Switch configuration for service 4 (SRAM) | |||||||
| sramPollingChannelStatistics {sSramPollingChannelStatistics} | — | 5 | — | — | — | — | — | — | — | — | ||
| — | sramPollingChannelStatistics {uint8_t} | 0x047B | — | 1 | Contains the polling channel index of the best channel | |||||||
| — | sramPollingChannelStatistics {uint8_t} | 0x047C | — | 1 | Contains the service and channel number of the best channel | |||||||
| — | LowestRssiOfCurPolCycle | 0x047D | — | 1 | Temporary RSSI value for best channel feature | |||||||
| — | tempBestChannelPollingIndex | 0x047E | — | 1 | Temporary Index value for best channel feature | |||||||
| — | tempBestChannelServiceChannelConfig | 0x047F | — | 1 | Temporary config value for best channel feature | |||||||