2 MCHPRT3 Tool and WILCS02_WINCS02 Package Components
This section provides an overview of the MCHPRT3 tool and the WILCS02_WINCS02 package components.
Note: The recommendation is to use the
Windows® 10 operating system for the MCHPRT3 tool setup.
The following table outlines the details of the MCHPRT3 tool package files:
| File Name | Description |
|---|---|
MCHPRT3.exe file | MCHPRT3 executable file |
MCHPRT3_CLI.exe file | MCHPRT3 CLI executable file |
uninstall.exe file | Uninstall the MCHPRT3 tool |
vc_redist.x86.exe file | Microsoft Visual C++ Redistributable (x86) executable file |
The following table outlines the details of the WILCS02_WINCS02 package files:
| File Name | Description |
|---|---|
release_note.txt | Description the modify history log |
| Examples folder | Example file for customer reference |
WILCS02_WINCS02.chm | WILCS02_WINCS02 complied HTML help file |
WILCS02_WINCS02.dll file | WILCS02_WINCS02 dynamic link library file |
WILCS02_WINCS02_CDECL.dll file | Default calling convention file for C and C++ programs |