4 Testing and Calibrating WILCS02_WINCS02 with
Wi-Fi® Tester Using MCHPRT3 Tool
This chapter provides details about using the
MCHPRT3 tool to test or calibrate the WILCS02_WINCS02 with Wi-Fi® Tester. This chapter also demonstrates the process of updating the
parameters using the MCHPRT3 tool.
Note: Ensure the DLL support firmware
version matches the WILCS02_WINCS02, and the COM port
connection supports the 230400 baud rate.Figure 4-1. DLL Version and COM Port
Information
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.