27.4.3 ADACT
| Name: | ADACT |
| Offset: | 0x09F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACT[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ACT[3:0] Auto-Conversion Trigger Select
| ACT | Auto-conversion Trigger Source |
|---|---|
1111-1110 | Reserved |
1101 | Software read of ADRESH |
1100-1010 | Reserved |
1001 | Interrupt-on-change Interrupt Flag |
001000 | PWM4_OUT |
0111 | PWM3_OUT |
0110 | CCP2_OUT |
0101 | CCP1_OUT |
0100 | TMR2_postscaled_OUT |
0011 | TMR1_overflow |
0010 | TMR0_overflow |
0001 | Pin selected by ADACTPPS |
0000 | External Trigger Disabled |