The FSR1 value is the
address of the data to which the INDF1 register points.
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
FSR1H: Accesses the high byte
FSR1[15:8].
FSR1L: Accesses the low byte
FSR1[7:0].
Name:
FSR1
Offset:
0x0006
Indirect Address
Register
Bit
15
14
13
12
11
10
9
8
FSR1[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FSR1[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – FSR1[15:0]
Address of INDF1
data
The individual
bytes in this multibyte register can be accessed with the following register names:
FSR1H: Accesses the high byte
FSR1[15:8].
FSR1L: Accesses the low byte
FSR1[7:0].
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.