The FSR0 value is the
address of the data to which the INDF0 register points.
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
FSR0H: Accesses the high byte
FSR0[15:8].
FSR0L: Accesses the low byte
FSR0[7:0].
Name:
FSR0
Offset:
0x0004
Indirect Address
Register
Bit
15
14
13
12
11
10
9
8
FSR0[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FSR0[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – FSR0[15:0] Address of INDF0
data
The individual
bytes in this multibyte register can be accessed with the following register names:
FSR0H: Accesses the high byte
FSR0[15:8].
FSR0L: Accesses the low byte
FSR0[7:0].
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.