15.1.2.6 NVMREG Access to DIA, DCI, User ID, Device ID, Revision ID, and Configuration Words
NVMREGS can be used to access the following memory regions:
- Device Information Area (DIA)
- Device Configuration Information (DCI)
- User ID region
- Device ID and Revision ID
- Configuration Words
The value of NVMREGS is set to ‘1’ to access these regions.
The memory regions listed above will be pointed to by PC[15] = 1, but
not all addresses reference valid data. Different access may exist for reads and writes.
Refer to the table below. When read access is initiated on an address outside the
parameters listed in the following table, the NVMDATH:
NVMDATL register pair is cleared, reading back ‘0’s.
| Address | Function | Read Access | Write Access |
|---|---|---|---|
| 0x8000 - 0x8003 | User IDs | Yes | Yes |
| 0x8005 - 0x8006 | Device ID/Revision ID | Yes | No |
| 0x8007 - 0x800B | Configuration Words 1-5 | Yes | Yes |
| 0x8100 - 0x82FF | DIA and DCI | Yes | No |