1 Demo Requirements
(Ask a Question)The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire® video kit | MPF300-VIDEO-KIT-NS Kit Contents:
|
| SLVS-EC FMC | VIDEO-DC-SLVS |
| HDMI Monitor | 1920 x 1080, 60 Hz resolution monitor for the HDMI 2.0 transmitter (Tx) port |
| Software | |
Program_Debug_v24.1_win.exe | This executable file installs FlashPro Express, used to program FPGA |