7 Appendix A: Running the Tcl Script
(Ask a Question)Tcl scripts are provided in PolarFire Video Kit Reference Design.
To run Tcl, perform the following steps:
- Launch the Libero software.
- Click .
- In the downloaded
mpf_an5188_v2024p1_df directory, select
script.tcl. - Click Run.
After successful execution of the Tcl script, the Libero project is created within the
top directory. For more information, check the Log file
mpf_an5188_v2024p1_df_log.
For more details about the folder structure of mpf_an5188_v2024p1_df and
Tcl scripts and commands, see the TCL_Scripts_readme.txt and Tcl Commands Reference Guide. Contact Technical Support for
any queries about running the Tcl script.