11.3.2.3.8 Chip Erase Command
The Chip Erase (CHER) command erases the Flash and the EEPROM. The EEPROM is unaltered if the EEPROM Save During Chip Erase (EESAVE) fuse in FUSE.SYSCFG0 is set.
If the device is locked, the EEPROM is always erased by a chip erase
         regardless of the EESAVE bit. The read/write protection (BOOTRP, APPCODEWP, APPDATAWP) bits
         in NVMCTRL.CTRLB do not prevent the operation. All Flash and EEPROM bytes will read back
            0xFF after this command.
This command can only be started from the UPDI.