8.8.2.4 System Configuration 0
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | SYSCFG0 | 
| Offset: | 0x05 | 
| Reset: | 0xC0 | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCSRC[1:0] | CRCSEL | RSTPINCFG | EESAVE | ||||||
| Access | R | R | R | R | R | ||||
| Reset | 1 | 1 | 0 | 0 | 0 | ||||
Bits 7:6 – CRCSRC[1:0] CRC Source
| Value | Name | Description | 
|---|---|---|
| 0x0 | FLASH | CRC of full Flash (boot, application code, and application data) | 
| 0x1 | BOOT | CRC of the Boot section | 
| 0x2 | BOOTAPP | CRC of the Application code and Boot sections | 
| 0x3 | NOCRC | No CRC | 
Bit 5 – CRCSEL CRC Mode Selection
| Value | Name | Description | 
|---|---|---|
| 0 | CRC16 | CRC-16-CCITT | 
| 1 | CRC32 | CRC-32 (IEEE 802.3) | 
Bit 3 – RSTPINCFG Reset Pin Configuration at Start-Up
| Value | Name | Description | 
|---|---|---|
| 0 | INPUT | No external reset | 
| 1 | RESET | External reset with pull-up enabled on PF6 | 
Bit 0 – EESAVE EEPROM Saved During Chip Erase
| Value | Name | Description | 
|---|---|---|
| 0 | DISABLE | EEPROM is erased during a chip erase | 
| 1 | ENABLE | EEPROM is saved during a chip erase regardless of whether the device is locked or not |