8.8.2.3 Oscillator Configuration
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | OSCCFG | 
| Offset: | 0x02 | 
| Reset: | 0x00 | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLKSEL[3:0] Clock Select
| Value | Name | Description | 
|---|---|---|
| 0x0 | OSCHF | Device running on internal high frequency oscillator | 
| 0x1 | OSC32K | Device running on internal 32.768 kHz oscillator | 
| Other | - | Reserved |