8.8.2.5 System Configuration 1
| Name: | SYSCFG1 |
| Offset: | 0x06 |
| Reset: | 0x08 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MVSYSCFG[1:0] | SUT[2:0] | ||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 1 | 0 | 0 | 0 | ||||
Bits 4:3 – MVSYSCFG[1:0] MVIO System Configuration
| Value | Name | Description |
|---|---|---|
| 0x0 | Reserved | - |
| 0x1 | DUAL | Device used in a dual supply configuration |
| 0x2 | SINGLE | Device used in a single supply configuration |
| 0x3 | Reserved | - |
Bits 2:0 – SUT[2:0] Start-up Time
| Value | Description |
|---|---|
| 0x0 | 0 ms |
| 0x1 | 1 ms |
| 0x2 | 2 ms |
| 0x3 | 4 ms |
| 0x4 | 8 ms |
| 0x5 | 16 ms |
| 0x6 | 32 ms |
| 0x7 | 64 ms |