8.8.2.6 Code Size
The default value given in this fuse description is the factory-programmed value, and may not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code section size configuration
This bit field defines the combined size of the Boot Code (BOOT) section and Application Code (APPCODE) section in blocks of 512 bytes. For more details, refer to the Nonvolatile Memory Controller section.
Note: If FUSE.BOOTSIZE is
0x00, the entire Flash memory is set as the Boot Code
section, and the value of FUSE.CODESIZE is not used.