2.2 Harmony QSpin: PMSM FOC Modules
The Harmony QSpin framework provides a comprehensive set of modules designed to facilitate the development of motor control applications. These modules are categorized into software, hardware, and peripheral interface modules, each serving a specific purpose in the motor control system.
Graphical User Interface