2.2.1 Software Modules
This section provides a comprehensive guide on setting up the hardware modules for your motor control application project using Harmony QSpin. Proper configuration of each software component is crucial for ensuring optimal performance and functionality.
Software Modules Overview
To facilitate a smooth setup process, follow the detailed instructions for each software module. Click on the respective links below for in-depth configuration guidelines: