3.1 Total Bit Count Mode (BMODE =
0)
In this mode, SPIxTCTH, SPIxTCTL and SPIxTWIDTH<2:0> are combined to create a
14-bit transfer counter. When BMODE = 0 the SPI master communicates
with the slave by transferring 8-bit data packets. As the data packets are sent from the
SPI buffer, the transfer counter will decrement by eight with each transfer. The master
will continue to send packets of data until the transfer counter has decremented to
zero. Once the value stored in the transfer counter has reached zero, data transfer will
cease until the transfer counter is reloaded. The SPI master will only begin sending
data once the transfer counter has a non-zero value written to it.