6.53.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      ldi   ZL, byte3(Table_1 << 1)  ; Initialize Z-pointer
      out   RAMPZ, ZL
      ldi   ZH, byte2(Table_1 << 1)
      ldi   ZL, byte1(Table_1 << 1)
      elpm  r16, Z+                  ; Load constant from Program
                                     ; memory pointed to by RAMPZ:Z (Z is r31:r30)
      ...
Table_1:
      dw    0x3738                   ; 0x38 is addressed when Z_LSB == 0
                                     ; 0x37 is addressed when Z_LSB == 1
      ...
Words
1 (2 bytes)
Table 6-53. Cycles
NameCycles
AVRe3
AVRxm3
AVRxt3
AVRrcN/A