6.79.1 Description

This instruction performs 8-bit × 8-bit → 16-bit multiplication of a signed and an unsigned number.

RdRrR1R0
MultiplicandMultiplier→Product HighProduct Low
8816

The multiplicand Rd and the multiplier Rr are two registers. The multiplicand Rd is a signed number, and the multiplier Rr is unsigned. The 16-bit signed product is placed in R1 (high byte) and R0 (low byte).

This instruction is not available on all devices. Refer to Appendix A.

Operation:

(i)

R1:R0 ← Rd × Rr (signed ← signed × unsigned)

Syntax:

Operands:

Program Counter:

(i)

MULSU Rd,Rr

16 ≤ d ≤ 23, 16 ≤ r ≤ 23

PC ← PC + 1

16-bit Opcode:

000000110ddd0rrr