6.72.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      ldi   ZH, high(Table_1<<1)  ; Initialize Z-pointer
      ldi   ZL, low(Table_1<<1)
      lpm   r16, Z                ; Load constant from Program
                                  ; Memory pointed to by Z (r31:r30)
      ...
Table_1:
      dw    0x5876                ; 0x76 is addresses when Z_LSB == 0
                                  ; 0x58 is addresses when Z_LSB == 1
      ...
Words
1 (2 bytes)
Table 6-72. Cycles
NameCycles
AVRe3
AVRxm3
AVRxt3
AVRrcN/A