20.3.6 PORTWIN3

Signal Routing Port Input
Note:
  1. This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.
Name: PORTWIN3
Offset: 0x0105

Bit 76543210 
     IN[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.