24.8.4 CLCn Data 0 Select Register
| Name: | CLCnSEL0 |
| Offset: | 0x0D8 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D1S[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x | ||
Bits 6:0 – D1S[6:0] CLCn Data1 Input Selection
| Reset States: |
|
| Value | Description |
|---|---|
| n | Refer to the CLC Input Selection table for input selections |