23.3.4 Sleep Mode
The different MVIO domains on the device will remain operational in Sleep mode as long as the corresponding VDDIOx supply voltage is active. Any of the four MVIO interrupts can wake up the device. The MVIO is operational in Doze and Idle modes.