23.3.3 Interrupts and DMA Triggers
The MVIO module has four edge-triggered interrupts in the PIRx registers. An interrupt request is generated when the corresponding interrupt source has been enabled and when the interrupt flag is set. The interrupt request remains active until the interrupt flag has been cleared in hardware when the interrupt condition is no longer met. Refer to the “VIC - Vectored Interrupt Controller Module” chapter for more information.
These system level interrupts also act as DMA triggers. The interrupt does not need to be enabled to be used as a trigger for DMA transfers. Refer to section “Types of Hardware Triggers” in the “DMA – Direct Memory Access” chapter for more information on how to use these DMA triggers.
The VDDIOxPORRIF and VDDIOxPORFIF interrupt flags of the PIRx registers are used to monitor the status of the VDDIOx Power-On Reset (POR) state, while the VDDIOxLVDRIF and VDDIOxLVDFIF interrupt flags are used to monitor the VDDIOx Low Voltage detect state.