3.1.2 HMAC/SHA-256
TA010-TFLXAUTH can compute an HMAC digest based upon SHA-256 using a key stored in the EEPROM as documented below:
http://csrc.nist.gov/publications/fips/fips198-1/FIPS-198-1_final.pdf
TA010-TFLXAUTH can compute an HMAC digest based upon SHA-256 using a key stored in the EEPROM as documented below:
http://csrc.nist.gov/publications/fips/fips198-1/FIPS-198-1_final.pdf
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.