5.4.1 DC Parameters: All I/O Interfaces
Parameter | Sym. | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Ambient Operating Temperature | TA | -40 | — | +125 | °C | — |
VCC Ramp Rate(5) | VRISE | — | — | 0.1 | V/µs | — |
Output Low Voltage | VOL | — | — | 0.4 | V | When the device is in Active mode, VCC = 1.65V to 3.6V for output-low current = 4.0 mA |
— | — | 0.4 | V | VCC > 3.6V = 10.0 mA(5) | ||
Input Low Threshold | VIL1 | -0.5 | — | 0.3*VCC | V | Device is active and CMOSEnable = 1 |
Input High Threshold | VIH1 | 0.7*VCC | — | VCC+0.5 | V | Device is active and CMOSEnable = 1 |
Input Low Threshold(1) | VIL0 | -0.5 | — | 0.5 | V | Device is active and CMOSEnable = 0 |
Input High Threshold(1) | VIH0 | 1.2 | — | VCC+0.5 | V | Device is active and CMOSEnable = 0 |
Input Low Threshold in Sleep mode(6) | VILS | -0.5 | — | 0.5 | V | Device is in Sleep mode CMOSen= |
Input High Threshold in Sleep mode(6) | VIHS | 1.35 | — | VCC+0.5 | V | Device is in Sleep mode CMOSen= |
Input Leakage (I2C Signals) | IIN | -200 | — | 200 | nA | VIN = VCC or GND |
Sleep Current(2) | ISLEEP | — | 130 | 325(5) | nA | When the device is in Sleep mode, VCC ≤ 3.6V, I/O at either GND or VCC TA ≤ +55°C |
— | 130 | 800 | nA |
VCC ≤ 3.6V, I/O at either GND or VCC Full temperature Range | ||
— | 130 | 2000 | nA | When the device is in Sleep mode Over full VCC and temperature range | ||
Current Consumption in I/O Mode | II/O | — | 60 | 300 | µA | Waiting for I/O |
Current Consumption in Computation Mode | ICOMPUTE(3) | — | — | 0.75 | mA | During command execution 1x divider |
— | — | 0.5 | mA | During command execution 2x divider | ||
— | — | 0.4 | mA | During command execution 4x divider | ||
EEPROM Write Current | IWRITE(4) | — | 0.6 | 1.5 | mA | Current when writing to EEPROM -5°C to +125°C |
EEPROM Write Current | IWRITE(4) | — | 0.6 | 4.0 | mA | Current when writing to EEPROM full temperature range |
Theta JA | ƟJA | — | 99.1 | — | °C/W | 8-lead SOIC |
— | 82.1 | — | °C/W | 8-pad VDFN |
Note:
- CMOSen =
0
must only be used when VCC is between 2.0V and 5.5V and the host is running on a lower supply voltage than the client. In this mode, the input buffers are referenced to an internal supply and VIL and VIH levels are independent of the external VCC supply over this range. For voltages lower than 2.0V, CMOSen must always be set to ‘1
’. - The lowest system current will be achieved if the inputs are driven to VCC or allowed to be pulled up to VCC by the pull-up resistors on the signal lines.
- Applies to all commands where an EEPROM write does not occur.
- Applies to all commands where an
EEPROM write occurs. This includes
Write
,Lock
,GenKey
,Counter(Increment)
. - This condition is characterized but not production tested.
- When coming out of Sleep mode when
CMOSen=
0
, the initial input thresholds are VILS/VIHS. When the device is awake, the thresholds will transition to VIL0/ VIH0.