5.3.1 AC Parameters: All I/O Interfaces

Table 5-2. AC Parameters: All I/O InterfacesUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40℃ to +125℃, VCC =+1.65V to +5.5V.
ParameterSym.DirectionMin.Typ.Max.UnitsConditions
Power-up DelaytPU(1)To TA010-TFLXAUTHClock Divider = 1x1.0msMinimum time prior to VCC > VCC min.
Clock Divider = 2x1.2ms
Clock Divider = 4x1.8ms
Watchdog Timer (WDT) DelaytWDT(1)N/A0.711.3sTime that the WDT will run after a command is sent, prior to automatically resetting the chip.
Note:
  1. These parameters are ensured through characterization but not production tested.