Features
- Suitable for any Atmel AVR Microcontroller with a free 8-bit timer
- Non-cumulative jitter of ±0.015% of base frequency
- Up to 24 PWM channels using the code sample supplied
- For lamp intensity control, DC motor speed control, analogue meter drive, etc.