3.4.11.2 RGB LED
The SAMA7D65-Curiosity Kit board features one common anode RGB LED, D11. The three LED cathodes are controlled via GPIO pins. The red LED junction always turns on at board reset.
| PIO | Signal Name | Signal Description |
|---|---|---|
PB17 | LED_RED_PB17 | Red LED |
PB15 | LED_GREEN_PB15 | Green LED |
PA21 | LED_BLUE_PA21 | Blue LED |