37.15 ADC
Operating conditions:
- VDD = 1.8 to 5.5V
- Temperature = -40°C to 125°C
- DUTYCYC = 25%
- CLKADC = 13 * fADC
- SAMPCAP is 10 pF for 0.55V reference, while it is set to 5 pF for VREF≥1.1V
- Applies for all allowed combinations of VREF selections and Sample Rates unless otherwise noted
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDD | Supply voltage | 1.8 | - | 5.5 | V | |
VREF | Reference voltage | REFSEL = Internal reference | 0.55 | - | VDD-0.4 | V |
REFSEL = VDD | 1.8 | - | 5.5 | |||
CIN | Input capacitance | SAMPCAP=5 pF | - | 5 | - | pF |
SAMPCAP=10 pF | - | 10 | - | |||
VIN | Input voltage range | 0 | - | VREF | V | |
IBAND | Input bandwidth | 1.1V≤VREF | - | - | 57.5 | kHz |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fADC | Sample rate | 1.1V≤VREF | 15 | - | 115 | ksps |
1.1V≤VREF (8-bit resolution) | 15 | - | 150 | |||
VREF=0.55V (10 bits) | 7.5 | - | 20 | |||
CLKADC | Clock frequency | VREF=0.55V (10 bits) | 100 | - | 260 | kHz |
1.1V≤VREF (10 bits) | 200 | - | 1500 | |||
1.1V≤VREF (8-bit resolution) | 200 | - | 2000 | |||
Ts | Sampling time | 2 | 2 | 33 | CLKADC cycles | |
TCONV | Conversion time (latency) | Sampling time = 2 CLKADC | 8.7 | - | 50 | µs |
TSTART | Start-up time | Internal VREF | - | 22 | - | µs |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|---|
Res | Resolution | - | 10 | - | bit | ||
INL | Integral Nonlinearity | REFSEL = INTERNALVREF=0.55V | fADC=7.7 ksps | - | 1.0 | - | |
REFSEL = INTERNAL or VDD | fADC=15 ksps | - | 1.0 | - | LSB | ||
REFSEL = INTERNAL or VDD1.1V≤VREF | fADC=77 ksps | - | 1.0 | - | |||
fADC=115 ksps | - | 1.2 | - | ||||
DNL(1) | Differential Nonlinearity | REFSEL = INTERNALVREF=0.55V | fADC=7.7 ksps | - | 0.6 | - | LSB |
REFSEL = INTERNAL or VDD | fADC=15 ksps | - | 0.4 | - | |||
REFSEL = INTERNAL or VDD1.1V≤VREF | fADC=77 ksps | - | 0.4 | - | |||
REFSEL = INTERNAL1.1V≤VREF | fADC=115 ksps | - | 0.6 | - | |||
REFSEL = VDD1.1V≤VREF | fADC=115 ksps | - | 0.6 | - | |||
EABS | Absolute accuracy | REFSEL = INTERNALVREF = 1.1V | T=[0-105]°CVDD = [1.8V- 3.6V] | - | 3 | - | LSB |
VDD = [1.8V - 3.6V] | - | 3 | - | ||||
REFSEL = VDD | - | 2 | - | ||||
REFSEL = INTERNAL | - | 3 | - | ||||
EGAIN | Gain error | REFSEL = INTERNALVREF = 1.1V | T=[0 - 105]°CVDD = [1.8V - 3.6V] | - | 5 | - | LSB |
VDD = [1.8V - 3.6V] | - | 5 | - | ||||
REFSEL = VDD | - | 2 | - | ||||
REFSEL =INTERNAL | - | 5 | - | ||||
EOFF | Offset error | - | -0.5 | - | LSB |
Note:
- A DNL error of less than or equal to 1 LSB ensures a monotonic transfer function with no missing codes.
- These values are based on characterization and not covered by production test limits.
- Reference setting and fADC must fulfill the specification in "Clock and Timing Characteristics" and "Power supply, Reference, and Input Range" tables.