VDD=3V, unless stated otherwise.
Table 37-26. Power Supply, Reference, and Input
Range
Symbol |
Description |
Min. |
Typ. |
Max. |
Unit |
VDD |
Supply Voltage(1) |
1.8 |
3 |
5.5 |
V |
RLoad |
Resistive External Load |
5 |
- |
- |
kΩ |
CLoad |
Capacitive External Load |
- |
- |
30 |
pF |
VOUT |
Output Voltage Range |
0.2 |
- |
VDD-0.2 |
V |
IOUT |
Output sink/source |
- |
1 |
- |
mA |
Note: 1. Supply voltage must meet the
VDD specification for the VREF level used as DAC
reference.
Table 37-27. Clock and Timing
Characteristics
Symbol |
Description |
Conditions |
Min. |
Typ. |
Max. |
Unit |
fDAC |
Maximum Conversion Rate |
0.55V≤ VREF≤2.5V |
- |
350 |
- |
ksps |
VREF=4.3V |
- |
270 |
- |
ksps |
Table 37-28. Accuracy Characteristics
Symbol |
Description |
Conditions |
Min. |
Typ. |
Max. |
Unit |
Res |
Resolution |
|
- |
|
8 |
bits |
INL |
Integral Non-Linearity |
0.55V≤VREF≤4.3 |
- |
0.3 |
- |
LSB |
DNL |
Differential Non-Linearity |
0.55V≤VREF≤4.3 |
- |
0.25 |
- |
LSB |
EOFF |
Offset Error |
VREF =1.1V, VCC = 3.0
T=25°C |
- |
±0.25 |
- |
LSB |
EGAIN |
Gain Error |
VREF=1.1V, VCC = 3.0
T=25°C |
- |
±1 |
- |
LSB |