37.20 Programming Time
See the following table for typical programming times for Flash and EEPROM.
Symbol | Typical Programming Time |
---|---|
Page Buffer Clear | 7 CLK_CPU cycles |
Page Write | 2 ms |
Page Erase | 2 ms |
Page Erase-Write | 4 ms |
Chip Erase | 4 ms |
EEPROM Erase | 4 ms |