37.17 AC
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIN | Input voltage | -0.2 | - | VDD | V | |
CIN | Input pin capacitance | PA6 | - | 9 | - | pF |
PA7, PB5, PB4 | - | 5 | - | |||
VOFF | Input offset voltage | VIN=VDD/2 | -20 | <5 | 20 | mV |
VIN=[-0.2V, VDD] | - | <20 | - | |||
IL | Input leakage current | - | 5 | - | nA | |
TSTART | Start-up time | - | 1.3 | - | µs | |
VHYS | Hysteresis | HYSMODE=0x0 | 0 | 0 | 10 | mV |
HYSMODE=0x1 | 0 | 10 | 30 | |||
HYSMODE=0x2 | 10 | 30 | 90 | |||
HYSMODE=0x3 | 20 | 55 | 150 | |||
tPD | Propagation delay | 25 mV Overdrive, VDD≥2.7V, Low-Power mode disabled | - | 50 | - | ns |
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIN | Input voltage | 0 | - | VDD | V | |
CIN | Input pin capacitance | PA6 | - | 9 | - | pF |
PA7, PB5, PB4 | - | 5 | - | |||
VOFF | Input offset voltage | VIN = VDD/2 | -25 | <10 | 25 | mV |
VIN=[0V, VDD] | - | <30 | - | |||
IL | Input leakage current | - | 5 | - | nA | |
TSTART | Start-up time | - | 1.3 | - | µs | |
VHYS | Hysteresis | HYSMODE=0x0 | 0 | 0 | 10 | mV |
HYSMODE=0x1 | 0 | 10 | 30 | |||
HYSMODE=0x2 | 5 | 30 | 90 | |||
HYSMODE=0x3 | 12 | 55 | 190 | |||
tPD | Propagation delay | 25 mV Overdrive, VDD≥2.7V | - | 150 | - | ns |