37.8 External Reset Characteristics
Mode | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VHVRST | RESET pin threshold for high-voltage Reset | 11.5 | - | 12.5 | V | |
VRST_VIH | Input high-voltage for RESET | 0.8×VDD | - | VDD+0.2 | ||
VRST_VIL | Input low-voltage for RESET | -0.2 | - | 0.2×VDD | ||
tRST | Minimum pulse-width on RESET pin | - | - | 2.5 | µs | |
RRST | RESET pull-up resistor | VReset=0V | 20 | - | 60 | kΩ |