6.4.4 Configuration Activate
Use this command to activate any of the configuration files present on the switch, except for running-config which represents the currently active configuration.
Command Syntax:
copy <flash:filename> running-configArgument | Description | |
Parameter |
| File in FLASH |
Default | N.A | |
Mode | EXEC | |
Usage | Use this command to activate a configuration file on the switch. | |
Example | Example 1: Activate configuration file “test”. | |