6.4.3 Configuration Upload
Use this command to upload a file from TFTP server to all the files on the switch, except default-config which is read-only.
Command Syntax:
copy <tftp://server/filename > { startup-config | running-config | < flash:filename> } Argument | Description | |
|
Parameter | N.A | N.A |
Default | N.A | |
Mode | EXEC | |
Usage | Use this command to upload a configuration file from TFTP server to another file on the switch. | |
Example | Example 1: Upload unit configuration file “test” from TFTP Server to startup-config file | |