6.4.2 Configuration Download
Use this command to save running (or startup) configuration files to another file name or to TFTP server.
Command Syntax:
copy <running config | startup-config | flash:file-name | tftp://server/filename> Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | EXEC | |
Usage | Use this command to copy unit configuration to another file or to TFTP Server or from TFTP Server to unit local file. | |
Example | Example 1: Save the current configuration stored in the unit's flash to another file named "test", also inside unit FLASH. Example 2: Save the unit running configuration file to TFTP Server under the name "test". | |