6.4.1 Configuration Save Startup-Config
Save the running-config to the startup-config to ensure that the currently active configuration is used at the next reboot.
Command Syntax:
copy running-config startup-configArgument | Description | |
|
Parameter | N.A | N.A |
Default | N.A | |
Mode | EXEC | |
Usage | Use this command to save unit configuration | |
Example | Example 1: | |