4.17.4 Monitor LLDP Port Statistics
Use this command to display the LLDP statistics for all switchports.
Command Syntax:
show lldp statistics [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display LLDP port statistics | |
Example | Example 1: Display LLDP statistics for port 1. | |