Jump to main content
MPLAB® Harmony 3 Motor Control Applications for PIC32CM MC Family
Search
1
MPLAB® Harmony 3 Motor Control Application Examples for PIC32CM MC Family
1.1
PMSM FOC using Reduced Order Luenberger Observer
1.2
BLDC Block Commutation using Hall Sensor
1.3
ACIM Open Loop VHz Control
1.4
PMSM FOC using PLL Estimator
1.5
BLDC Sensorless Block Commutation using BEMF Zero Crossing Detection (ZCD)
2
Hardware Setup
2.1
MCS MCLV 48V 300W Development Board for Sensorless FOC
2.2
MCHV3 Development Board with PIC32CM MC PIM - Setup and Running the 'ACIM V/Hz application'
2.3
MCHV3 Development Board with PIC32CM MC PIM - Setup and Running the 'PMSM FOC ROLO application'
2.4
MCLV2 Development Board with PIC32CM MC PIM - Setup and Running the 'PMSM FOC ROLO application'
2.5
MCLV2 Development Board with PIC32CM MC PIM - Setup and Running the 'BLDC Block Commutation using Hall Sensor application'
2.6
MCS MCLV 48V 300W Development Board for Sensorless FOC
3
Microchip MPLAB® Harmony 3 Release Notes
4
License
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature