Features
The evaluation board has the following features:
- Offline isolated flyback converter topology
- Measured AC input operation from 180 VAC to 265 VAC
- Nominal performance characterization at 230 VAC
- Regulated 12V DC output
- Output current capability up to 8A
- Maximum measured output power of approximately 96W
- Secondary-side firmware-based regulation
- Numerically Controlled Oscillator (NCO) based switching command generation
- Automatic operating-range control
- Overvoltage protection and restart behavior
- Measured mid-load efficiency of approximately 87%
- Power factor and THD performance characterized at 230 VAC