System Block Diagram

Figure . System-level Control Architecture

The secondary-side microcontroller samples the output feedback signal, computes the required control response, selects the appropriate operating range, and generates a switching command using the NCO peripheral. The command is transferred through an isolated pulse interface to the MCP1012 primary-side controller, which drives the flyback power stage.

Figure . Firmware Block Diagram