PIC16F18326 Secondary-Side Controller

The PIC16F18326 performs the secondary-side control functions for this board. The firmware reads analog feedback signals, calculates the control error, updates the switching command, and configures the NCO output used to control the flyback power stage.

The firmware performs the following functions:

  • ADC feedback acquisition
  • Output voltage regulation
  • Operating-range selection
  • NCO switching command generation
  • Overvoltage protection
  • Restart control after fault recovery