1 Setup and Configuration

The evaluation board is intended for evaluation in a laboratory environment using appropriate AC input and DC load equipment. Before operating the board, inspect the assembly for visible damage and verify that all required connections are properly installed.

Recommended equipment includes:

  • Adjustable AC power source
  • AC power analyzer
  • DC electronic load rated for at least 12V/8A
  • Digital multimeter
  • Oscilloscope with isolated or differential probes
  • Temperature measurement equipment, if thermal testing is required