6.1 USB Configuration
USB Device Configuration
The following configuration must be included in the conf_usb.h file of the application, which is the main USB device configuration.
| Define name | Type | Description | |
|---|---|---|---|
| USB_DEVICE_VENDOR_ID | Word | Vendor ID provided by USB org (ATMEL 0x03EB) | |
| USB_DEVICE_PRODUCT_ID | Word | Product ID (referenced in usb_atmel.h) | |
| USB_DEVICE_MAJOR_VERSION | Byte | Major version of the device | |
| USB_DEVICE_MINOR_VERSION | Byte | Minor version of the device | |
| USB_DEVICE_MANUFACTURE_NAME(1) | String(2) | Static ASCII name for the manufacture | |
| USB_DEVICE_PRODUCT_NAME(1) | String(2) | Static ASCII name for the product | |
| USB_DEVICE_SERIAL_NAME(1) | String(2) | Static ASCII name to enable and set a serial number | |
| USB_DEVICE_GET_SERIAL_NAME_POINTER()(1) | const uint8_t* function(void) | Give a pointer on a
dynamic ASCII name to enable and set a serial number. Require USB_DEVICE_GET_SERIAL_NAME_LENGTH and ignore USB_DEVICE_SERIAL_NAME. | |
| USB_DEVICE_GET_SERIAL_NAME_LENGTH()(1) | uint8_t function(void) | Give the length of dynamic ASCII name used to enable a serial number. | |
| USB_DEVICE_POWER | Numeric | Maximum device power (mA) | |
| USB_DEVICE_ATTR | Byte | USB attributes to
add to enable feature:
| |
| USB_DEVICE_LOW_SPEED(1) | Only defined | Force the USB device to run in Low Speed | |
| USB_DEVICE_HS_SUPPORT(1) | Only defined | Authorize the USB device to run in High Speed | |
| USB_DEVICE_MAX_EP | Byte | Define the maximum endpoint number used by the device (don’t include control endpoint) | |
USB Interface Configuration
The UDI configurations are described in USB device class application notes.
USB Drivers Configuration
The following configuration must be included in the conf_usb.h file of the application.
The AVR products provide specific hardware features that can be enabled here.
| Define name | Values | UDD | Description |
|---|---|---|---|
| UDD_NO_SLEEP_MGR | Only defined | All | Remove the management of sleepmgr service |
| UDD_ISOCHRONOUS_NB_BANK | 1, 2, 3 | AVR32 - USBB | Reduces or increases isochronous endpoint buffering. Default value: 2 |
| UDD_BULK_NB_BANK | 1, 2, 3 | AVR32 - USBB | Reduces or increases bulk endpoint buffering. Default value: 2 |
| UDD_INTERRUPT_NB_BANK | 1, 2, 3 | AVR32 - USBB | Reduces or increases interrupt endpoint buffering. Default value: 1 |
| UDD_USB_INT_LEVEL | 0 to 3 | AVR32 - USBB AVR32 - USBC | Sets the USB interrupt level on AVR32 core. Default value: 0 (recommended) |
| UDD_USB_INT_LEVEL | USB_INTLVL_LO_gc USB_INTLVL_... | XMEGA - USB | Sets the USB interrupt level on
Xmega core. Default value: USB_INTLVL_LO_gc (recommended) |