30.9.1 PWMxERS
Name: | PWMxERS |
Address: | 0x460,0x46F,0x47E |
PWMx External Reset Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – ERS[4:0] External Reset Source Select
ERS | Reset Source | ||
---|---|---|---|
PWM1 | PWM2 | PWM3 | |
11111-10010 | Reserved (ERS Disabled) | ||
10001 | CLC8_OUT | ||
10000 | CLC7_OUT | ||
01111 | CLC6_OUT | ||
01110 | CLC5_OUT | ||
01101 | CLC4_OUT | ||
01100 | CLC3_OUT | ||
01011 | CLC2_OUT | ||
01010 | CLC1_OUT | ||
01001 | Reserved (ERS Disabled) | ||
01000 | Reserved (ERS Disabled) | ||
00111 | PWM3S1P2_OUT | PWM3S1P2_OUT | Reserved |
00110 | PWM3S1P1_OUT | PWM3S1P1_OUT | Reserved |
00101 | PWM2S1P2_OUT | Reserved | PWM2S1P2_OUT |
00100 | PWM2S1P1_OUT | Reserved | PWM2S1P1_OUT |
00011 | Reserved | PWM1S1P2_OUT | PWM1S1P2_OUT |
00010 | Reserved | PWM1S1P1_OUT | PWM1S1P1_OUT |
00001 | PWM1ERSPPS | PWM2ERSPPS | PWM3ERSPPS |
00000 | ERS Disabled |