30.9.2 PWMxCLK
Name: | PWMxCLK |
Address: | 0x461,0x470,0x47F |
PWMx Clock Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] PWM Clock Source Select
CLK | Source | Operates in sleep |
---|---|---|
11111-10110 | Reserved | N/A |
10100 | CLC8_OUT | Yes(1) |
10011 | CLC7_OUT | Yes(1) |
10010 | CLC6_OUT | Yes(1) |
10001 | CLC5_OUT | Yes(1) |
10000 | CLC4_OUT | Yes(1) |
01111 | CLC3_OUT | Yes(1) |
01110 | CLC2_OUT | Yes(1) |
01101 | CLC1_OUT | Yes(1) |
01100 | NCO3_OUT | Yes(1) |
01011 | NCO2_OUT | Yes(1) |
01010 | NCO1_OUT | Yes(1) |
01001 | CLKREF | Yes(1) |
01000 | EXTOSC | Yes |
00111 | SOSC | Yes |
00110 | MFINTOSC (31.25 kHz) | Yes |
00101 | MFINTOSC (500 kHz) | Yes |
00100 | LFINTOSC | Yes |
00011 | HFINTOSC | Yes |
00010 | FOSC | No |
00001 | PWMIN1PPS | Yes(1) |
00000 | PWMIN0PPS | Yes(1) |
Note: Operation
during Sleep is possible if the clock supplying the source
peripheral operates in Sleep.
|